Replacement Blade (for Cutter) EA589AS-39B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・ Replacement Blade for Cutter
・Material …SK120(Old SK2)
・Blade Length …80mm
・Blade Width …9mm
・Blade Thickness …0.38mm
・Weight …2g/1Sheet Per
・Weight (Case Included )…110g
・Qty. Per Unit …50Sheets