Replacement Blade (for Cutter) EA589AS-39

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Cutter Replacement Blade Without Broken Line
・Material …SK120(Old SK2)
・Blade Length …80mm
・Blade Width …9mm
・Blade Thickness …0.38mm
・Weight …2g/1Sheet Per
・Weight (Case Included )…25g
・Qty. Per Unit …10Sheets