(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA589AS-26 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 472.00 |
CUTTER KNIFE SCISSORS | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Blade Material …SK120(Old SK2)
・Body Material …ABSResin
・Grip Material …Elastomer Resin
・Auto locking type(Lock Power 25Kg)
・Size…167×40×22mm
・Blade Length …100mm
・Blade Width …18mm
・Blade Thickness …0.5mm
・Weight …99g
・For cutting of thick items
・stainless steel made under the hardening process of whole Holster is used
・Non-slip grip handle is possible to grasp firmly
・Safety rope is attachable to the tail.
・With 2 replacement blades attached inside the body
・Please handle withcare oftheedged tool
・Please perform suitable disposal processing with used broken blades.
Part Number |
---|
EA589AS-26 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 472.00 |
CUTTER KNIFE SCISSORS | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?