(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA589AE-3 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 4,045.00 |
CUTTER KNIFE SCISSORS | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) |
【Product Specifications】
・For EA589AE, EA589AF, EA589AG, EA589AG-1, EA589AG-2, EA589CR-1, Old EA589AD, Old EA589AD-1, Old EA589AH, Old EA589C-1
・Blade Material …Bimetal , Titanium Coating
・Blade Length …60mm
・Qty. Per Unit …100 Pcs
・For the bimetal structure which make it flexible and less prone to breakage.
・Blades can be taken out one by one or five at a time
・EA589AE-2(included 50pcs) is also available
Part Number |
---|
EA589AE-3 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 4,045.00 |
CUTTER KNIFE SCISSORS | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?