Utility Cutter Blade EA589AE-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For EA589AE, EA589AF, EA589AG, EA589AG-1, EA589AG-2, EA589CR-1, Old EA589AD, Old EA589AD-1, Old EA589AH, Old EA589C-1, Old EA59C-3 Replacement Blade
・Material …Bimetal Titanium Court
・Blade Length …60mm
・Blade Thickness …0.6mm
・Total Weight …22g
・Qty. Per Unit …5Sheets