(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA589AC-2 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 219.00 |
CUTTER KNIFE SCISSORS | 1 Pack(s) |
3 Pieces Per Package |
12 Day(s) |
【Product Specifications】
・For EA589AC Curve Line Blade Material Replacement Blade
・Usage …holding cut, cut by sliding
・Material …Alloy Tool Steel
・Blade Width …8mm
・Blade Thickness …0.45mm
・Qty. Per Unit …3Sheets
Part Number |
---|
EA589AC-2 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 219.00 |
CUTTER KNIFE SCISSORS | 1 Pack(s) |
3 Pieces Per Package |
12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?