Art Knife (With Replacement Blade 15 Pcs) EA589AC-110

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Body and replacement blades(Straight x5 pcs, Flat x10 pcs)
・Blade material…SK120
・Grip is covered with soft rubber
・2 pcs each replacement blade come with body(6 pcs in total)
・Total length…170
・Blade width…8
・Blade thickness…0.45 to 0.55