Designer Knife EA589AA-40

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Materials-Main body (plastic): polypropylene resin, body (metallic part): brass, body (blade fixing section): zinc die-cast, cap: polypropylene resin, blade: alloy tool steel
    ・Length-140mm
    ・Blade width-8mm
    ・Blade thickness-0.38mm
    ・Blade tipangle-30°
    ・Accessories-Replacement blade x 5 pcs
    ・Main body rear is spatula-form.
    ・It can be used as a dedicated stand if the cap attached to the main unit is set on separately sold replacement blade case.
    ・The blade is firmly fixed so it does not misalign. It is a pen type knife ideal for superfine cutting.
    ・Replacement blade-EA589AA-41

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Designer Knife EA589AA-40 | ESCO | MISUMI Thailand