Art Knife (With Replacement Blade 25 Pcs) EA589AA-220

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Body and 25 replecement blades
・Blade material…SK120
・25 pcs replacement blades come with body
・Length-140mm
・Blade width…6mm
・Blade thickness…0.45mm