Knife blade (For EA589AA-10, -20 / 25 Sheet) EA589AA-10B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Usage …EA589AA-10, EA589AA-20 Replacement Blade
・Blade Material …SK-120
・Blade Length …41mm
・Blade Width …6mm (The section The width :11mm)
・Blade Thickness …0.45m
・Qty. Per Unit …25Sheets
・With Plastic case