(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA588GE-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 11,452.00 |
CARPENTRY TOOL | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Overall length--2, -3, -5: 460mm, -13: 275mm
・Forging
・Blade material-Chrome vanadium steel
・Blade form…Straight
・Blade width…75mm
・Weight…0.9kg
Part Number |
---|
EA588GE-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 11,452.00 |
CARPENTRY TOOL | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?