(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA588GB-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 15,914.00 ฿ 12,239.46 |
CARPENTRY TOOL | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Overall length-162, 175mm
・Blade width-6, 9mm
・Blade material-Chrome vanadium steel
・Case dim.-250 x 280mm
・Weight-215g
Part Number |
---|
EA588GB-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 15,914.00 ฿ 12,239.46 |
CARPENTRY TOOL | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?