Set of 6 Carving Chisels EA588GA-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Overall length-200mm
・Weight-675g
・Blade width-1 to 8mm
・Dim.-205 x 45 x 210mm
・Blade material-Chrome vanadium steel
・Medium size is suitable for biginners and small hands