Hydraulic Nut Breaker EA586KD

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・One blade type
・For steel nut (Stainless steel nut and quenched (forging) nut are impossible.)
・Since the system is hydraulic, work can be performed with minimum force.
・Dim.… 215 x 50 x 205 to 325mm
・Nut width across flats…27 to 46mm (strength class 8), 27 to 36mm (strength class 10)