Insulated Cable Cutter EA585KR-13

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Handle-Comfort(1000V insulation)
・Finish-Zinc alloy plating
・This product employs the 3-stage drive that the three teeth of the gear can be moved in forward direction by one action; the ratchet operation makes it easy to cut a cable.
・Quenched and precision ground, the blade cuts smoothly without squeezing.
・Cutting capacity- dia.60(600mm2)
・Length-320mm