Insulated Cable Cutter EA585KB-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Copper, For aluminum cable (unavailable for stl wire)
・Overall length-165mm
・Cutting capacity-Dia. 15mm(50mm2)
・Handle-Comfort(1000V insulated)
・Finish-Chrome plated
・-12 : single hand operation availablewith spring mechanism