Insulated Cable Cutter EA585KB

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Cutting capacity-Dia. 16mm(50mm2)
・Overall length-230mm
・Handle-Plastic coating(1000V insulated)
・Finish-Polished
・Single hand operation availablewith leverage mechanism