(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Cutter EA585JA-2

Cable Cutter EA585JA-2

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA585JA-2

  • Compatible Wire Type
    IV Line
  • Cutting Capacity (IV Wire)(㎜²)
    150(φ21)
Part Number
EA585JA-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,009.46

ESC WIRING TOOL 1 Piece(s) 6 Day(s)

Basic Specifications

Product Description

【Product Specifications】
・Special cutting steel
・Aluminum alloy handle
・Only for copper wire
・IV wire capacity…150mm2(Dia. 21)
・Overall length…455mm

Specifications of EA585JA-2

  • Compatible Wire Type
    IV Line
  • Cutting Capacity (IV Wire)(㎜²)
    150(φ21)
Part Number
EA585JA-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,009.46

ESC WIRING TOOL 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1