(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA585ED |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 90,779.00 ฿ 68,084.25 |
WIRING TOOL | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Clipping type
・Cutting capacity-soft copper twisted wire:150mm2, single core(dia.21mm), 600 vinyl insulating vinyl sheath cable 600V-VVR:150mm23 core(dia.47mm)
・Power supply-14.4V battery
・Size-110x430x130mm
・Weight-2.8kg
・With Battery(EA585ED-10), Charger, Steel case
・Description- Body set
Part Number |
---|
EA585ED |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 90,779.00 ฿ 68,084.25 |
WIRING TOOL | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?