[Counter clockwise] Drill Extractor Set EA584A-10

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Bolt dim.-M5 to M10
・Wood screw-#6 to #10
・M8 and M10 can be extracted by the sequential operations.
・Drill material-HSS
・Use with low-speed counterclockwise rotations (25 to 100rpm) of an electric drill.