Form Knife EA583A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Overall length…370mm
・Blade length…230mm
・Blade thickness…1mm
・Blade material…Titanium
・Adhesive agent does not stick to blade
・Ideal for cutting sponse and urethan foam