Hacksaw Frame EA582CB

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Overall length-400mm
・300mm blade, with 24 teeth
・Cuttable by tilting blade at 45°
・Spare blade can be stored in the frame.
・Spare blade-EA582C-24, -32

【Product Specifications】
・Overall length-400mm
・300mm blade, with 24 teeth
・Cuttable by tilting blade at 45°
・Spare blade can be stored in the frame.
・Spare blade-EA582C-24, -32
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.