Hacksaw Frame EA582A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Overall length-400mm
・With 300mm bimetal blade (24 teeth)
・2 handles are useful when working with both hands.
・High tensile blade makes the blade life longer and the cutting accurate.
・Cuttable by tilting blade at 45°
・Spare blade can bestored in the frame.
・Spare blade-EA582C-24, -32