Electric Drill Cable Stripper Set EA580TB-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・ Adjuster type which can adjust the stripping width
・ Sheath of CV, CVT cables can be peeled to a predetermined length within about 1 sec, only by setting it to an electric drill and rotating.
・Hexagonal shank-1/4"
・Suitable cable size(mm2)-14, 22, 38, 60, 100, 150, 200, 250, 325