Electric Drill Cable Stripper EA580TB-10

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・ Adjuster type which can adjust the stripping width
・ Sheath of CV, CVT cables can be peeled to a predetermined length within about 1 sec, only by setting it to an electric drill and rotating.
・Hexagonal shank-1/4"
・Cable size(mm2)-38
・Stripping width(mm)-13 to 36