(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

60 to 150 mm^2 Cable Stripper Set (for Electric Drill)

60 to 150 mm^2 Cable Stripper Set (for Electric Drill)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Loading...

Specifications of EA580TA-2

  • Cable Size
    60 mm^2, 100 mm^2, 150 mm^2
  • Replacement Blade
    EA580TA-24
  • Shaft diameter
    6.35 mm (hex)
  • Weight
    Cable stripper: 138 g, 139 g, 184 g case: 340 g
  • Materials
    Main Body: Aluminum blade: Steel case: aluminum
  • Compatible screwdriver
    Impact screwdriver 14.4 V or more
  • Strip width
    25 mm, 26 mm, 34 mm
Part Number
EA580TA-2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 13,839.00

฿ 11,071.20

ESC WIRING TOOL 1 Piece(s) 12 Day(s)

Basic Specifications

  • Cable Size
    60 mm^2, 100 mm^2, 150 mm^2
  • Replacement Blade
    EA580TA-24
  • Shaft diameter
    6.35 mm (hex)
  • Weight
    Cable stripper: 138 g, 139 g, 184 g case: 340 g
  • Materials
    Main Body: Aluminum blade: Steel case: aluminum
  • Compatible screwdriver
    Impact screwdriver 14.4 V or more
  • Strip width
    25 mm, 26 mm, 34 mm

Product Description

[Product Specifications]
· [Set Contents]: 4-piece set
· EA580TA-14
· EA580TA-15
· EA580TA-16
・ Case
·Total Weight···1100 g
· JAN: 4548745902907

Specifications of EA580TA-2

  • Cable Size
    60 mm^2, 100 mm^2, 150 mm^2
  • Replacement Blade
    EA580TA-24
  • Shaft diameter
    6.35 mm (hex)
  • Weight
    Cable stripper: 138 g, 139 g, 184 g case: 340 g
  • Materials
    Main Body: Aluminum blade: Steel case: aluminum
  • Compatible screwdriver
    Impact screwdriver 14.4 V or more
  • Strip width
    25 mm, 26 mm, 34 mm
Part Number
EA580TA-2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 13,839.00

฿ 11,071.20

ESC WIRING TOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1