Wire stripper EA580DE-0

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Blade material-Stainless steel
・With a screw cutter
・The tips are the pliers.
・-2 provides a crimping function
・With a spring(-0, -1)
・Capacity(solid wire)…1.0, 1.3, 1.6, 2.0, 2.6mm
・Overall length…180mm