End Cutting Nippers EA577LD-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Cutting capacity- Soft wire: dia. 1 to 6mm, Medium hard wire: dia. 4mm, Hard wire: dia. 3.5mm, Piano wire: dia. 3mm
・Overall length-200mm
・Handle-Comfort
・Finish-Polished
・By the design utilizing the principle of leverage maximally, small force can offer the high cutting capacity.