Crimping Punch Set EA576MR-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Full length-250mm
・Large crimping (head dia. 9mm, mounting support 6mm) x 30 set(iron, nickel plating)
・Punch for prepared hole-3mm
・Setting base for punch-40 x 80mm
・Compatible thickness-about 3.0 to 5.0mm
・Compatible EA576MV-1, -11