(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA576MM-21 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 884.00 |
CAR TOOL PARTS | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) |
【Product Specifications】
・Material-Grommet: Polycarbonate,Ring: Nylon resin
・Contained in the plastic case
・Dim.…6mm
・Color…Clear
・Thickness…1.5mm
Part Number |
---|
EA576MM-21 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 884.00 |
CAR TOOL PARTS | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?