Handle For Leather Punch Kit EA576F-510

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Shock absorption type impact handle
・Replacement Handle …81(W)×38(D)×160(H)mm
・Weight …545g
・The hammer shape that it is easy to bang it on
・Hexagonal rench holder for fixing chuck is attached in the lower main body
・Applicable Chuck Code …EA576F-511
・Be sure to use the handle and the special chuck as a set.