(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Packing Cutter EA576AB-2

Packing Cutter EA576AB-2

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA576AB-2

Part Number
EA576AB-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,807.00

CAR TOOL PARTS 1 Piece(s) 12 Day(s)

Product Description

【Product Specifications】
・Capacity…Dia. 40 to 400mm
・Height…155mm
・Weight…550g
・Material…Steel
・With plastic grip
・With scale
・Adjustable single cutter type
・For sealing of rubber, leather, plastic, etc.

Specifications of EA576AB-2

Part Number
EA576AB-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,807.00

CAR TOOL PARTS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1