High-Impact Hammer EA575WZ-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Handle-Fiberglass
・The head is hard resin and serves as a substitute for a copper hammer.
・Choose a replacement head from EA575WZ-11 to -14.
・Head dia.…35mm
・Head weight…1,000g
・Length…330mm