Urethane Shock-less Hammer EA575WX-62

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Head: Urethane resinHandle: Fiberglass (with a rubber grip)
・For precise die manufacturing, machinery repairs,detaching/attaching jig, etc.
・Head dia.…62mm
・Head weight…1,350g
・Length…450mm