Urethane Shock-less Hammer EA575WX-56

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Head: Urethane resinHandle: Fiberglass (with a rubber grip)
・For precise die manufacturing, machinery repairs,detaching/attaching jig, etc.
・Head dia.…56mm
・Head weight…900g
・Length…390mm