Copper Hammer EA575WV-55

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Heah:copper, Handle:wood
・The head part has toughness since it is a copper elongation product and is processed without heating.
・Weight(g)-1400
・Head dia.-36mm
・Length-390