[Hard] Copper Replaceable Head EA575HH-52

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For EA575HB-1, -2,-11, -12
・Material-Copper (Socket part: Plastic)
・Hardness-hard
・Application-For automobile repairs, die, casting, etc.
・Head dia.…40mm