[Medium Hard] Plastic Sledgehammer EA575HC-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Replaceable head type
・Material-Head: Super plasticHandle: Wood
・Medium hard head
・Select a replaceable head from EA575HH-35 to -38.
・Select a replaceable handle from EA575HH-81 to -82.
・Head dia.…100mm
・Weight…5.3kg
・Length…1,000mm