[Medium Hard] Plastic Hammer EA575HB-42

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Medium Hard Head
・Material-Head:super Plastic, Handle:fiberglass(with Rubber grip), Holder:Reinforced cast iron
・Weight(g)-860
・Head dia.-40mm
・Length-330