[Soft] Plastic Hammer EA575HB-24

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Soft head.
・Material-Head:TPE(thermoplastic elastomer), Handle:Microfiber grass(with rubber grip), Holder:Reinforced cast iron
・Weight(g)-1710
・Head dia.-60mm
・Length-410