[Hard, & Medium Hard] Rubber Plastic Hammer EA575H-81

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Replaceable head type
・Hard/medium hard head
・Material-Head: Synthetic rubber/plastic, Handle: Wood
・Holder: Casting iron
・Head dia.…30mm
・Weight…340g
・Length…300mm