Sledgehammer With Grip EA575BJ-5.4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Quench hardness-HRC44 to 50
・Material-Head: Carbon steels for machine structural use S53C Handle: Bamboo
・Head dia.…66mm
・Head weight…5.4kg
・Length…900mm