(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA575BA-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,389.00 |
REPAIRING TOOLS | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Light type
・Full length-310mm
・Fiberglass handle
・Striking force is enhanced by 40%.
・Head dia.…40mm
・Head weight…450g
・Color…Orange
Part Number |
---|
EA575BA-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,389.00 |
REPAIRING TOOLS | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?