8 Mm Hex agonal Wrench(Long, With Ball Point) EA573WF-70A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・With a ball point
・Rubber Raincoat Shaft
・It is easy to sort out the size according to the color difference.
・The holder can magnetize and demagnetize magnets.
・Size (mm) …1.5・2.0・2.5・3.0・4.0・5.0・6.0(7Pair )
・Shaft Length (mm)90 to 172