(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[6 Pcs] L-Type Hex Insulated Wrench EA573SZ

[6 Pcs] L-Type Hex Insulated Wrench EA573SZ

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA573SZ

Part Number
EA573SZ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,287.00

INSULATED TOOL 1 Piece(s) 12 Day(s)

Product Description

【Product Specifications】
・Size-3・4・5・6・8・10mm
・Overall length-130 to 240mm
・1000V Insulated.
・With tool case

Specifications of EA573SZ

Part Number
EA573SZ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,287.00

INSULATED TOOL 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1