[Bore Torx] Driver Set EA573SD-60

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・…6Pair
・Size ×Shaft Dia. ×Shaft Length …T6×3.5×60mmT7×3.5×60mmT8×3.5×60mmT10×4.0×80mmT15×4.0×80mmT20×4.5×100mmT25×5.0×100mm
・With Tamper Resistant
・With Tool Bag
・The color and material of the tool bag are subject to change without prior notice.