[TORX] Driver Set [With Holding Function] EA573SC-100

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・…6 Pair
・Size ×Shaft Dia. ×Shaft Length …T8×3.5×60mmT10×4.0×80mmT15×4.0×80mmT20×4.5×100mmT25×5.0×100mmT30×6.0×115mm
・With a Tip Hold Function
・With Tool Bag
・The color and material of the tool bag are subject to change without prior notice.