[TORX] Driver Set EA573MF-60

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・…6Pair
・Size …Tip ×Shaft Dia. ×Shaft Length :T6×3×50mmT7×3×50mmT8×3×60mmT10×3.5×70mmT15×4×80mmT20×5×100mm
・With Tool Bag
・The color and material of the tool bag are subject to change without prior notice.