Hex Key Screwdriver EA573LT-109

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Size …0.89mm
・Shaft Length …41mm
・Full length …116mm
・Weight …14g
・Material …Nickel Chrome Plating
・Rust resistance, wear resistance and long service life
・Edges are lightly shaded and you can easily insert a wrench into a screw hole.
・The grip with grooves is the most suitable shape for gripping and it can reliably transmit high torque.