Hexagon Wrench [With Ball Point] EA573LL-2.5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Chrome-vanadium steel(Powder coating finish)
・With ball point
・Color indicates each size.
・Dim.(mm)…2.5
・Shaft L(mm)…110
・Color…Ylw-Grn